IESNA:LM-63-2002
[TEST]P1390414
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17074.2
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
63.0 84.0 89.3 94.5 99.8 110.3 120.8 131.3 141.8 157.6 178.6 210.1 267.9 330.9 336.1 330.9 336.1 372.9 514.7 845.6 1150.2 1334.0 1355.0 1292.0 
1265.7 919.1 745.8 640.7 583.0 525.2 467.4 393.9 252.1 115.5 47.3 5.3 0.0 0.0 
63.0 84.0 89.3 99.8 105.0 120.8 131.3 152.3 168.1 199.6 273.1 414.9 625.0 745.8 835.1 955.9 1150.2 1570.3 2573.5 4259.4 6213.1 6659.5 
5982.0 5020.9 4753.1 3818.2 2783.6 1974.8 1360.3 966.4 688.0 519.9 246.8 131.3 47.3 5.3 0.0 0.0 
63.0 84.0 89.3 99.8 115.5 131.3 152.3 199.6 304.6 667.0 1265.7 2011.5 2683.8 3429.6 4164.8 4957.9 5913.7 7857.0 12342.2 17720.2 
20708.6 21149.8 20341.0 19526.9 19259.1 18628.8 17447.1 14931.4 10488.2 5940.0 2862.3 1097.7 341.4 173.3 57.8 5.3 0.0 0.0 
63.0 78.8 84.0 99.8 120.8 141.8 183.8 278.4 682.8 1896.0 3335.0 4732.0 6213.1 7279.3 8455.7 9584.9 11712.0 16522.8 22714.9 
28402.8 30256.7 30797.7 30929.0 31601.3 31816.6 32021.4 29468.9 23271.6 17583.7 12221.4 8329.7 2421.2 677.5 194.3 42.0 5.3 0.0 
0.0 
63.0 73.5 84.0 99.8 120.8 147.1 199.6 388.6 1181.7 3072.4 5336.0 7137.5 8566.0 9963.0 11669.9 13560.7 16985.0 23975.4 33744.1 
38696.7 40351.1 40676.7 41995.0 43407.7 43497.0 41952.9 36522.4 29379.7 22735.9 18508.0 12137.4 3760.4 1239.5 262.6 52.5 5.3 0.0 
0.0 
63.0 68.3 78.8 94.5 120.8 147.1 215.3 420.2 1538.8 3891.7 6391.7 8030.3 9448.3 11181.5 13103.7 15472.4 19810.5 28008.9 38187.3 
43061.1 45167.2 46343.6 48517.9 49584.1 49458.0 46921.3 40361.6 32142.2 27011.0 22037.4 13403.1 5257.2 1675.4 257.3 52.5 0.0 
0.0 0.0 
63.0 63.0 73.5 89.3 115.5 141.8 194.3 388.6 1328.8 3319.3 5420.1 7174.2 8471.5 9731.9 11370.6 13329.6 16585.8 23313.6 32888.0 
38082.2 39463.5 39762.9 40839.5 41931.9 42047.5 40225.0 34857.5 28313.5 22363.0 17998.6 11937.8 3912.7 1691.1 351.9 47.3 0.0 0.0 
0.0 
63.0 63.0 73.5 89.3 110.3 136.6 173.3 283.6 787.8 1938.0 3482.1 4926.4 6249.9 7190.0 8145.8 9233.0 10960.9 15540.7 22447.0 
27893.4 29679.0 30051.9 30188.5 30692.7 30929.0 30955.3 28124.4 22651.9 16942.9 12326.4 8345.4 2683.8 1029.4 257.3 36.8 0.0 0.0 
0.0 
63.0 63.0 73.5 84.0 99.8 120.8 141.8 183.8 299.4 740.5 1386.5 2148.1 2836.1 3455.8 4159.6 4910.6 5761.4 7757.2 12027.1 17919.8 
20776.9 21128.8 20162.4 19274.8 18996.5 18087.9 16717.1 13613.2 9821.2 5919.0 3030.4 1229.0 409.7 194.3 57.8 0.0 0.0 0.0 
63.0 57.8 68.3 78.8 89.3 99.8 120.8 131.3 152.3 194.3 283.6 456.9 646.0 751.0 850.8 1008.4 1239.5 1607.1 2463.2 4469.4 6559.7 6964.1 
6024.0 4936.9 4732.0 3581.9 2599.7 1727.9 1160.7 882.3 714.3 567.2 304.6 141.8 42.0 0.0 0.0 0.0 
63.0 57.8 63.0 73.5 84.0 94.5 105.0 115.5 126.0 141.8 162.8 199.6 267.9 330.9 330.9 325.6 341.4 372.9 467.4 845.6 1323.5 1439.0 1297.2 1134.4 
1097.7 824.6 672.3 593.5 551.5 530.5 493.7 441.2 320.4 126.0 36.8 0.0 0.0 0.0 
63.0 57.8 63.0 68.3 78.8 89.3 94.5 105.0 105.0 115.5 126.0 141.8 152.3 183.8 194.3 189.1 168.1 162.8 168.1 173.3 178.6 199.6 231.1 257.3 257.3 299.4 
330.9 351.9 367.6 362.4 357.1 315.1 267.9 152.3 36.8 0.0 0.0 0.0 
63.0 52.5 57.8 63.0 68.3 73.5 78.8 78.8 78.8 84.0 84.0 89.3 94.5 94.5 94.5 99.8 99.8 105.0 99.8 94.5 94.5 94.5 94.5 94.5 99.8 115.5 
131.3 136.6 141.8 152.3 178.6 204.8 199.6 157.6 57.8 0.0 0.0 0.0 
63.0 52.5 52.5 57.8 57.8 57.8 63.0 63.0 63.0 63.0 63.0 68.3 63.0 63.0 63.0 63.0 63.0 63.0 68.3 68.3 73.5 73.5 73.5 78.8 78.8 89.3 
105.0 115.5 120.8 120.8 110.3 94.5 89.3 73.5 42.0 0.0 0.0 0.0 
63.0 47.3 47.3 47.3 47.3 52.5 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 42.0 42.0 42.0 42.0 42.0 36.8 42.0 47.3 57.8 63.0 63.0 68.3 63.0 52.5 47.3 36.8 31.5 26.3 15.8 5.3 0.0 
0.0 0.0 0.0 
63.0 47.3 42.0 42.0 42.0 42.0 42.0 36.8 36.8 36.8 31.5 31.5 26.3 26.3 21.0 21.0 15.8 21.0 26.3 31.5 26.3 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 47.3 42.0 42.0 36.8 36.8 36.8 31.5 31.5 26.3 21.0 15.8 10.5 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 42.0 36.8 36.8 31.5 31.5 31.5 26.3 26.3 15.8 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 42.0 36.8 31.5 26.3 26.3 21.0 21.0 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 42.0 31.5 26.3 21.0 21.0 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 36.8 31.5 26.3 21.0 21.0 15.8 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 36.8 31.5 26.3 21.0 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 36.8 31.5 21.0 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 36.8 26.3 21.0 15.8 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 36.8 26.3 21.0 15.8 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 36.8 26.3 21.0 15.8 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 42.0 31.5 26.3 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 47.3 36.8 31.5 26.3 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 57.8 47.3 42.0 36.8 31.5 26.3 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.0 68.3 63.0 57.8 52.5 47.3 42.0 36.8 31.5 21.0 15.8 10.5 10.5 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
63.0 73.5 68.3 63.0 57.8 52.5 52.5 47.3 36.8 31.5 21.0 21.0 15.8 15.8 10.5 10.5 10.5 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 0.0 
0.0 0.0 
63.0 78.8 73.5 68.3 63.0 63.0 57.8 52.5 47.3 36.8 31.5 26.3 21.0 21.0 15.8 15.8 15.8 10.5 10.5 10.5 10.5 10.5 10.5 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 10.5 10.5 
5.3 5.3 0.0 
63.0 84.0 78.8 73.5 73.5 68.3 68.3 68.3 57.8 52.5 42.0 36.8 36.8 31.5 26.3 26.3 21.0 21.0 21.0 21.0 21.0 15.8 15.8 15.8 10.5 10.5 10.5 10.5 10.5 10.5 10.5 15.8 15.8 15.8 
15.8 15.8 15.8 0.0 
63.0 84.0 78.8 78.8 78.8 73.5 73.5 73.5 68.3 63.0 57.8 47.3 42.0 42.0 36.8 36.8 31.5 31.5 31.5 31.5 26.3 21.0 21.0 15.8 15.8 15.8 15.8 15.8 15.8 15.8 15.8 15.8 15.8 15.8 
15.8 15.8 15.8 0.0 
63.0 78.8 73.5 73.5 73.5 73.5 73.5 73.5 73.5 63.0 57.8 52.5 52.5 47.3 47.3 42.0 42.0 42.0 42.0 36.8 36.8 31.5 26.3 21.0 21.0 15.8 15.8 15.8 15.8 15.8 15.8 15.8 15.8 
15.8 15.8 15.8 15.8 0.0 
63.0 78.8 73.5 73.5 68.3 68.3 68.3 63.0 63.0 63.0 57.8 57.8 57.8 52.5 52.5 52.5 52.5 52.5 57.8 63.0 57.8 47.3 42.0 36.8 36.8 31.5 31.5 26.3 26.3 
31.5 26.3 21.0 15.8 15.8 10.5 10.5 10.5 0.0 
63.0 73.5 73.5 68.3 68.3 68.3 68.3 68.3 63.0 63.0 63.0 63.0 63.0 63.0 63.0 68.3 68.3 68.3 68.3 68.3 68.3 73.5 84.0 94.5 99.8 99.8 
89.3 78.8 73.5 63.0 57.8 52.5 47.3 31.5 21.0 10.5 5.3 0.0 
63.0 78.8 73.5 73.5 73.5 73.5 78.8 73.5 73.5 73.5 78.8 78.8 78.8 78.8 78.8 84.0 84.0 89.3 89.3 94.5 94.5 99.8 99.8 105.0 105.0 115.5 
131.3 141.8 141.8 136.6 131.3 120.8 115.5 99.8 63.0 10.5 5.3 0.0 
63.0 78.8 84.0 84.0 84.0 89.3 89.3 94.5 94.5 94.5 99.8 105.0 105.0 105.0 110.3 115.5 120.8 126.0 120.8 115.5 110.3 115.5 115.5 120.8 126.0 147.1 
162.8 168.1 178.6 189.1 215.3 241.6 231.1 189.1 68.3 10.5 0.0 0.0 
63.0 84.0 89.3 89.3 94.5 105.0 110.3 115.5 120.8 131.3 141.8 152.3 168.1 194.3 210.1 199.6 189.1 183.8 183.8 194.3 199.6 220.6 278.4 294.1 299.4 330.9 
351.9 362.4 367.6 351.9 336.1 304.6 252.1 136.6 52.5 5.3 0.0 0.0 
63.0 84.0 89.3 94.5 99.8 110.3 120.8 131.3 141.8 157.6 178.6 210.1 267.9 330.9 336.1 330.9 336.1 372.9 514.7 845.6 1150.2 1334.0 1355.0 1292.0 
1265.7 919.1 745.8 640.7 583.0 525.2 467.4 393.9 252.1 115.5 47.3 5.3 0.0 0.0 
